Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
NORO
Transitions
Connection stubs
Connection stubs - Transitions
NORO
Transitions
Connection stubs
Connection stubs - Transitions
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
NORO Connection stub 3012052
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
ARTNR
Article description 1
ARTDESC1
Diameter
DN [mm]
Diameter
D [mm]
Flange outer diameter
A [mm]
Pitch circle
LK [mm]
Length
L [mm]
Thickness
S [mm]
Material
MAT
Surface
SF
Connection category
CONNECT
Weight
WEIGHT [kg]
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
2531052
Connection stub DN 250 x 3 mm, 1.0330, powder-coated
250
248
300
280
46
3.0
1.0330
powder-coated
lip / welded flange
1,32
3031052
Connection stub DN 300 x 3 mm, 1.0330, powder-coated
300
298
350
330
50
3.0
1.0330
powder-coated
lip / welded flange
1,65
3531052
Connection stub DN 350 x 3 mm, 1.0330, powder-coated
350
348
400
380
50
3.0
1.0330
powder-coated
lip / welded flange
1,93
0812052
Connection stub DN 80 x 1,5 mm, 1.0330, hot-dip galvanized
80
78
130
110
35
1.5
1.0330
hot-dip galvanized
lip / welded flange
0,23
1012052
Connection stub DN 100 x 1,5 mm, 1.0330, hot-dip galvanized
100
100
150
130
28
1.5
1.0330
hot-dip galvanized
lip / welded flange
0,25
1212052
Connection stub DN 120 x 1,5 mm, 1.0330, hot-dip galvanized
120
120
170
150
28
1.5
1.0330
hot-dip galvanized
lip / welded flange
0,28
1512052
Connection stub DN 150 x 1,5 mm, 1.0330, hot-dip galvanized
150
150
200
180
36
1.5
1.0330
hot-dip galvanized
lip / welded flange
0,39
1712052
Connection stub DN 175 x 1,5 mm, 1.0330, hot-dip galvanized
175
175
225
205
40
1.5
1.0330
hot-dip galvanized
lip / welded flange
0,48
2012052
Connection stub DN 200 x 1,5 mm, 1.0330, hot-dip galvanized
200
200
250
230
40
1.5
1.0330
hot-dip galvanized
lip / welded flange
0,55
2512052
Connection stub DN 250 x 1,5 mm, 1.0330, hot-dip galvanized
250
250
300
280
46
1.5
1.0330
hot-dip galvanized
lip / welded flange
0,74
3012052
Connection stub DN 300 x 1,5 mm, 1.0330, hot-dip galvanized
300
300
350
330
50
1.5
1.0330
hot-dip galvanized
lip / welded flange
0,92
3512052
Connection stub DN 350 x 1,5 mm, 1.0330, hot-dip galvanized
350
350
400
380
50
1.5
1.0330
hot-dip galvanized
lip / welded flange
1,07
1022052
Connection stub DN 100 x 2 mm, 1.0330, hot-dip galvanized
100
99
150
130
28
2.0
1.0330
hot-dip galvanized
lip / welded flange
0,28
1222052
Connection stub DN 120 x 2 mm, 1.0330, hot-dip galvanized
120
119
170
150
28
2.0
1.0330
hot-dip galvanized
lip / welded flange
0,32
1522052
Connection stub DN 150 x 2 mm, 1.0330, hot-dip galvanized
150
149
200
180
36
2.0
1.0330
hot-dip galvanized
lip / welded flange
0,46
1722052
Connection stub DN 175 x 2 mm, 1.0330, hot-dip galvanized
175
174
225
205
40
2.0
1.0330
hot-dip galvanized
lip / welded flange
0,57
2022052
Connection stub DN 200 x 2 mm, 1.0330, hot-dip galvanized
200
199
250
230
40
2.0
1.0330
hot-dip galvanized
lip / welded flange
0,65
2522052
Connection stub DN 250 x 2 mm, 1.0330, hot-dip galvanized
250
249
300
280
46
2.0
1.0330
hot-dip galvanized
lip / welded flange
0,88
3022052
Connection stub DN 300 x 2 mm, 1.0330, hot-dip galvanized
300
299
350
330
50
2.0
1.0330
hot-dip galvanized
lip / welded flange
1,10
Show compressed display (63 products)
Part information
Similar parts
Request for quote (RFQ)
NORO
- Connection stubs
Order number
3012052
Shorttext
Connection stub DN 300 x 1,5 mm, 1.0330, hot-dip galvanized
Latest change
11.12.2025 07:14:31
Unit
Keywords
Connection
Transitions
stubs
Classifications
CNS
CNSERPBASE Object Properties
Order Number
3012052
Description short
Connection stub DN 300 x 1,5 mm, 1.0330, hot-dip galvanized
CNSPHYPROP Physical Properties